下载文档 () / 20
动力,因我们而不同*

8812 GRT

Eaton B-Line series wiring trough, 8" height, 12" length, 8" width, GRT wiring trough, Embossed thru holes, 3 bottom knockouts, Screw cover, NEMA 3R, Steel, Plated screws, ANSI 61 gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wiring trough
Catalog Number
8812 GRT
UPC
782051142952
Product Length/Depth
12 in
Product Height
8 in
Product Width
8 in
Product Weight
9.59 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is held secure by flange and plated screws
Type
GRT wiring trough
Mounting method
Embossed thru holes
Closure type
Plated screws
Finish color
ANSI 61 gray
Material thickness
16 gauge

导出产品规格