下载文档 () / 20
动力,因我们而不同*

8824-12LW

Eaton B-Line series wireway systems and accessories, Lay-in, Straight section, NEMA 12, Steel, ANSI 61 gray painted finish, 8" X 8"

常用规格

Product Name
Eaton B-Line series wireway systems and accessories
Catalog Number
8824-12LW
UPC
782051003789
Product Length/Depth
24 in
Product Height
8 in
Product Width
8 in
Product Weight
19.218 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
NEMA12
Type
Straight section
Wiring method
Lay in
Finish color
ANSI 61 gray painted

导出产品规格