下载文档 () / 20
动力,因我们而不同*

884-4QT

Eaton B-Line series JIC panel enclosure, 8" height, 4" length, 8" width, NEMA 4, Hinged cover, 4QT enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
884-4QT
UPC
782051881721
Product Length/Depth
4 in
Product Height
8 in
Product Width
8 in
Product Weight
7.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Continous piano hinge,panel mount,1/4 turn latches
Style
Small single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
4QT enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

导出产品规格