下载文档 () / 20

8848 G NK

Eaton B-Line series wireway, 8" height, 48" length, 8" width, G NK wireway, Thru holes, No knockouts, Screw cover, NEMA 1, Steel, Plated screws, ANSI 61 gray, 14 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
8848 G NK
UPC
782051104417
Product Length/Depth
48 in
Product Height
8 in
Product Width
8 in
Product Weight
27.102 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is secured with plated screws
Type
G NK wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
ANSI 61 gray
Material thickness
14 gauge

导出产品规格