下载文档 () / 20
动力,因我们而不同*

8D009K35PC

Stainless Steel square flange receptacle, passivated, with male contacts, polarization C; 8D009K35PC

常用规格

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D009K35PC
Product Length/Depth
34.1 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
24 g

产品规格

Fitted with:
Shielding
Connector orientation
C
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
35
Plating
Passivated
Shell continuity
10.0
Shell material
Stainless Steel
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
6
Number of cavity #22D
6
Salt spray
500 hour
Working voltage (Vrms)
1300 V

导出产品规格