| Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
| Catalog Number |
8D011M01AD
|
| Product Length/Depth |
35.26 mm
|
| Product Height |
26 mm
|
| Product Width |
26 mm
|
| Product Weight |
9 g
|
| Fitted with: |
Shielding
|
| Connector orientation |
D
|
| Connector type |
Receptacle
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Coupling type |
Thread
|
| Degree of protection |
IP67
|
| Layout |
01
|
| Plating |
Nickel
|
| Shell continuity |
3.0
|
| Shell material |
Composite
|
| Shell size |
11
|
| Mating cycles |
500
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Receptacle type |
Square Flange Receptacle
|
| Number Of Contacts |
1
|
| Number of cavity #12 |
1
|
| Salt spray |
2000 hour
|
| Working voltage (Vrms) |
2300 V
|