| Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
| Catalog Number |
8D521X39AC
|
| Product Length/Depth |
31 mm
|
| Product Height |
41 mm
|
| Product Width |
41 mm
|
| Product Weight |
30 g
|
| Connector orientation |
C
|
| Connector type |
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
39
|
| Plug type |
Straight Plug
|
| Shell material |
|
| Shell size |
21
|
| Mating cycles |
500
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-65 °C
|
| Number Of Contacts |
37
|
| Number of cavity #16 |
2
|
| Number of cavity #20 |
37
|
| Salt spray |
2000 hour
|
| Working voltage (Vrms) |
1800 V
|