| Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
| Catalog Number |
8D523W35SN
|
| Product Length/Depth |
44.9 mm
|
| Product Height |
44 mm
|
| Product Width |
44 mm
|
| Product Weight |
77 g
|
| Fitted with: |
Shielding
|
| Connector orientation |
N
|
| Connector type |
|
| Contact delivery |
Unloaded
|
| Contact gender |
Socket (Female)
|
| Contact plating |
|
| Contact type |
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
35
|
| Plating |
Cadmium
|
| Plug type |
Straight Plug
|
| Shell continuity |
|
| Shell material |
|
| Shell size |
23
|
| Mating cycles |
500
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-65 °C
|
| Number Of Contacts |
100
|
| Number of cavity #22D |
100
|
| Salt spray |
500 hour
|
| Working voltage (Vrms) |
1300 V
|