| Product Name |
Eaton Souriau power contacts for milaero interconnect
|
| Catalog Number |
8D717F75SA251
|
| Fitted with: |
Shielding
|
| Connector orientation |
A
|
| Connector type |
|
| Contact delivery |
Unloaded
|
| Contact gender |
Socket (Female)
|
| Contact plating |
|
| Contact type |
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
75
|
| Plating |
Nickel
|
| Shell continuity |
|
| Shell material |
|
| Shell size |
17
|
| Mating cycles |
500
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Receptacle type |
Jam Nut Receptacle
|
| Number Of Contacts |
2
|
| Number of cavity #8 power |
2
|
| Salt spray |
48 hour
|
| Working voltage (Vrms) |
1300 V
|