| Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
| Catalog Number |
8D725F04PNL
|
| Product Length/Depth |
32.5 mm
|
| Product Height |
55 mm
|
| Product Width |
55 mm
|
| Product Weight |
57 g
|
| Fitted with: |
Shielding
|
| Connector orientation |
N
|
| Connector type |
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
04
|
| Plating |
Nickel
|
| Shell continuity |
|
| Shell material |
|
| Shell size |
25
|
| Mating cycles |
500
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Receptacle type |
Jam Nut Receptacle
|
| Number Of Contacts |
56
|
| Number of cavity #16 |
8
|
| Number of cavity #20 |
48
|
| Salt spray |
48 hour
|
| Working voltage (Vrms) |
1800 V
|