知识搜索
下载文档 () / 20
动力,因我们而不同*

8HCL-80E

Eaton Bussmann series HCL fuse, E-Rated Medium Voltage Fuse , Clip Lock, 80 A

常用规格

Product Name
Eaton Bussmann series HCL fuse
Catalog Number
8HCL-80E
UPC
786689801564
Product Length/Depth
3 in
Product Height
22.5 in
Product Width
3 in
Product Weight
3.96 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable

电气额定值

Amperage Rating
80 A

导出产品规格