知识搜索
下载文档 () / 20

8NCLPT-1E

Eaton Bussmann series NCLPT fuse, Current Limiting Fuse, Non-indicating, NCLPT series, 1E, 50 kA, 8.3 kV max, Shorter length, 1 A, Class E

常用规格

Product Name
Eaton Bussmann series NCLPT fuse
Catalog Number
8NCLPT-1E
UPC
786670214847
Product Length/Depth
5 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
2 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

电气额定值

Amperage Rating
1 A
Interrupt rating
50 kAIC
Response time
1E
Voltage rating
8.3 kV
Voltage type
AC

详细物理参数

Packaging type
Standard

一般信息

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Construction size
127 x 28 mm
1.1" x 5"
Fuse indicator
Non Indicating
Fuse shape
Cylindrical
Fuse size
127 x 28 mm
1.1" x 5"
Installation technique
Air
Product application
Auxiliary transformer protection
Quantity
1
Release characteristic
E
Special features
Non-Indicating
With striker
No

导出产品规格