知识搜索
下载文档 () / 20
动力,因我们而不同*

8NCLPT-5E

Eaton Bussmann series 8NCLPT fuse, 7.2 kV, 5A, 50 kAIC, Non-Indicating, NCLPT, Class E, Single barrel (non-indicating)

常用规格

Product Name
Eaton Bussmann series NCLPT fuse
Catalog Number
8NCLPT-5E
UPC
051712531207
Product Length/Depth
5 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
2 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

电气额定值

Amperage Rating
5 A
Interrupt rating
50 kAIC
Response time
5E
Voltage rating
8.3 kV
Voltage type
AC

详细物理参数

Packaging type
Standard

一般信息

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Construction size
1.1" x 5"
Fuse indicator
Non Indicating
Fuse shape
Cylindrical
Fuse size
1.1" x 5"
Installation technique
Air
Product application
Auxiliary transformer protection
Quantity
1
Release characteristic
E
Special features
Non-Indicating
With striker
No

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。