下载文档 () / 20

8STA20205PA528

Aluminium oval flange receptacle, Black Zinc Nickel plating, with male PCB contacts and M2.5 clinch nuts; 8STA20205PA528

常用规格

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA20205PA528
Product Length/Depth
16.1 mm
Product Height
20 mm
Product Width
10.5 mm
Product Weight
1.8 g

产品规格

Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
5
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
2
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Oval Flange Receptacle
Number Of Contacts
5
Number of cavity #26
5
Salt spray
48 hour

导出产品规格