下载文档 () / 20
动力,因我们而不同*

8STA60103PN

Aluminium plug, size 1, Black Zinc Nickel plating, with male contacts, N orientation; 8STA60103PN

常用规格

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA60103PN
Product Length/Depth
16.3 mm
Product Height
8.6 mm
Product Width
8.6 mm
Product Weight
0.9 g

产品规格

Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
03
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
1
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
3
Number of cavity #26
3
Salt spray
48 hour

导出产品规格