下载文档 () / 20
动力,因我们而不同*

90000060600093

Eaton A22 pushbutton and pilot light, A22-LCLED220-W anti-interfere

常用规格

Product Name
Eaton A22 pushbutton and pilot light
Catalog Number
90000060600093
Product Length/Depth
23 mm
Product Height
69 mm
Product Width
23 mm
Product Weight
0.045 kg
Compliances
CCC Marked
CE
Certifications
IEC 60947

产品规格

Type
Pushbutton and pilot light

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。