下载文档 () / 20
动力,因我们而不同*

900MV2AI38FGMW

Eaton MV AutoVAR 15kV Class Standard Design capacitor bank, 900KVAR, 13800V, 60HZ, UNFILTERED

常用规格

Product Name
Eaton MV AutoVAR unfiltered capacitor bank
Catalog Number
900MV2AI38FGMW
UPC
786689241629
Product Length/Depth
106 in
Product Height
99 in
Product Width
65 in
Product Weight
10000 lb
Certifications
CSA Certified (Canada Only)

产品规格

Frequency rating
60 Hz
kVA rating
900 kVAR
Voltage rating
13800 V

导出产品规格