下载文档 () / 20
已退市

910189FULL-0200

Eaton CF2000 Addressable control panel: Menvier, Addressable, Control Panels, Small System, EN54 Systems, 2 Loops, Standalone

常用规格

Product Name
Eaton CF2000 Addressable control panel
Catalog Number
910189FULL-0200
Product Length/Depth
170 mm
Product Height
400 mm
Product Width
320 mm
Product Weight
10.42 kg
Compliances
EN

产品规格

Mounting Method
Surface mounting
Number of detection groups
32
Number of outputs for acoustic signal generators
4
Number of outputs for optical signal generators
4
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
7 Ah
Class change capability
No
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Maximum number of addressable loops
2
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
0
Weight (Without Batteries)
5.3 kg
Type of display
LCD
Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Product branding
Eaton Menvier
Integrated function
Emergency Power Supply Integrated
Interface External
Addressable
EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
Cable entry location
Top: 20 M20 Knockouts, Rear: 7 M20 Knockouts
External connection ports
RS232
RS485

导出产品规格