知识搜索
下载文档 () / 20
动力,因我们而不同*

917A738

DETROIT TRUETRAC® DIFFERENTIAL; FORD 8.8 IN.; 31 SPLINE; ALL RATIOS

常用规格

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
917A738
Product Weight
25 lb

产品规格

Ring gear ratio
All RATIOS
Gear spline tooth count
31 EA
Axle shaft diameter
1.32 in
Ring gear size
8.8 in
Differential type
Limited slip
Model product notes
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

导出产品规格

需要产品支持?

伊顿的支持

技术支持

+86 400 820 1621