知识搜索
下载文档 () / 20
动力,因我们而不同*

917A739

DETROIT TRUETRAC® DIFFERENTIAL; FORD 8.8 IN.; 34 SPLINE; 3.31 & UP

常用规格

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
917A739
Product Weight
27 lb

产品规格

Ring gear ratio
3.31 & UP
Gear spline tooth count
34 EA
Axle shaft diameter
1.32 in
Ring gear size
8.8 in
Differential type
Limited slip
Model product notes
A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

导出产品规格

需要产品支持?

伊顿的支持

技术支持

+86 400 820 1621