下载文档 () / 20
动力,因我们而不同*

93EXL-10-4S-90M-E

Eaton 93E XL 10kVA 9KW 400V/230V nominal (380Y/220V, 415Y/240V)50 Hz (50/60 Hz programmable) 94% ABM technology 5''LCD APAC 90mins @80% load

常用规格

Product Name
Eaton 93E XL UPS
Catalog Number
93EXL-10-4S-90M-E
Product Length/Depth
800 mm
Product Height
1876 mm
Product Width
600 mm
Product Weight
0.001 kg
Certifications
CE

产品规格

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
Yes
Base internal runtime
90mins @80% load
Battery charger type
ABM technology
External battery connection
Hardwired
BTU rating
574
Color
Black
Communication
Relay-MS, Network-MS, Modbus Card-MS
Construction type
Free standing model
Improved efficiency mode
High Efficiency
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input current distortion
5 %
Input nominal voltage
400V/230V nominal (380Y/220V, 415Y/240V)
Noise level (standard mode)
<55 dBA at 1 meter
Operating Temperature
0 °C to + 40 °C without output power derating
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Output voltage regulation
±1%
Overall efficiency
94 %
Overload
102–125% load 10 minutes, 126–150% load 1 minute, >151% load 500ms at 40oC
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Snmp
Yes
Software compatibility
IPP, IPM
Standard factory warranty
1 year
Start-on-battery
No
Storage temperature
-15°C-55°C without batteries
Switch configuration
N/A
Topology
Online/Double-conversion
Type Of Interface
RS-232
Internal maintenance bypass
No
User Interface (Hmi)
5''LCD
kVA rating
10 kVA
Voltage
400Y/230V
Wattage
9 kW
Application
Data center/ facility/IT
Output effective power
9 kW
Efficiency (improved efficiency mode)
98 %
Voltage distortion output (linear load) - max
2 %
Input frequency - min
40 Hz
Input frequency - max
72 Hz
Input voltage - min
190 V
Input voltage - max
276 V
Output apparent power
10 kVA
Mounting Method
Tower
Degree of Protection
IP20

导出产品规格