下载文档 () / 20
动力,因我们而不同*

93EXL-40-6S-27M-E

Eaton 93E XL UPS, 1372L ETN TB 40KVA 400, 380/400/415 XL

常用规格

Product Name
Eaton 93E XL UPS
Catalog Number
93EXL-40-6S-27M-E
Product Length/Depth
706 mm
Product Height
710 mm
Product Width
1876 mm
Product Weight
120 kg
Certifications
IEC62040-1/2/3
CE

产品规格

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
Yes
Base internal runtime
20mins @ 100% load, 0.9pf
User replacable batteries
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
BTU rating
2298
Color
Black
Communication
Relay-MS, Network-MS, Modbus Card-MS
Construction type
Free standing model
Improved efficiency mode
High Efficiency
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input current distortion
5 %
Input nominal voltage
400V/230V nominal (380Y/220V, 415Y/240V)
Noise level (standard mode)
<65 dBA at 1 meter
Operating Temperature
0°C - 40°C,Batteries recommended max. +25°C
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Output voltage regulation
±1%
Overall efficiency
94 %
Overload
102–110% load 60 minutes,111–125% load 10 minutes, 126–150% load 1 minute, >151% load 150ms at 40℃
Parallelable
Parallel for capacity and redundancy
Number of parallel units
4
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Rack mounting kit included
No
Snmp
Yes
Software compatibility
IPP, IPM
Standard factory warranty
1 year
Start-on-battery
No
Storage temperature
-15°C-55°C without batteries
Switch configuration
Input, output, bypass, MBS, battery
Topology
Online/Double-conversion
Type Of Interface
RS-232
Internal maintenance bypass
Yes
User Interface (Hmi)
5''LCD
kVA rating
40 W
Voltage
400Y/230V
Wattage
36000 W
Application
Data center/ facility/IT
Efficiency (improved efficiency mode)
98 %
Voltage distortion output (linear load) - max
2 %
Integrated functionality
Network Mangement
Input frequency - min
40 Hz
Input frequency - max
72 Hz
Input voltage - min
190 V
Input voltage - max
276 V
Degree of Protection
IP20

导出产品规格