下载文档 () / 20
动力,因我们而不同*

93PX15KIRTN
Eaton 93PX 15 kW RT9U Netpack

Eaton 93PX 15 kW RT9U Netpack. Includes 15 kW PM, 1 set of EBM, Network card and rail kits.

常用规格

Product Name
Eaton 93PX UPS
Catalog Number
93PX15KIRTN
Product Length/Depth
820 mm
Product Height
128 mm
Product Width
600 mm
Product Weight
157.9 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards

产品规格

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
Yes
User replacable batteries
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
  • DB15 for parallel operation
Construction type
482.6 mm (19 inch) device
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS
Number of communication slots
1
Feed type
AC
Form factor
Rack/tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
380Y/220V nominal (400V/230V, 415Y/240V)
Number Of Output Connections C13
0
Number Of Output Connections C19
0
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
0.96 %
Package contents
  • UPS
  • EBM
  • Network card
  • Rail kit (x3)
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Number of parallel units
3
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Rack size
9U
Runtime graph
View runtime graph
Snmp
Yes
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Topology
Online
kVA rating
15 kVA
Wattage
15 kW
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Data center/ facility/IT
Output effective power
15000 W
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1 %
Integrated functionality
Network Mangement
Communication interface
USB
RS232
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
220 V
Input voltage - max
415 V
Output voltage - min
220 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
15000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
16 min
Runtime at full load
3 min
Mounting Method
Tower
Rackmount
Number of output connections French standard (Type E)
0
Power consumption
120

导出产品规格