下载文档 () / 20
动力,因我们而不同*

9493-PS-B14

Eaton Crouse-Hinds series MTL 9493-PS intrinsically safe power supply, Gas group IIB, 24 Vdc, Power over Ethernet option, DIN rail mount, 201mA input, 250mA output, 12.4V - 14.7V power output

常用规格

Product Name
Eaton Crouse-Hinds series MTL 9493-PS intrinsically safe power supply
Catalog Number
9493-PS-B14
Product Length/Depth
109.8 mm
Product Height
121.8 mm
Product Width
15.8 mm
Product Weight
130 g

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I. Div 1/Div2
IECEx/ATEX hazardous rating
Zone 0
Zone 2
Number of HW-interfaces Industrial Ethernet
Power over Ethernet option
Gas Group
IIB
Connectors
DIN rail mounting: screw terminals – capacity 2.5mm2 stranded or single core
Isolation
Input to output; Um = 253V rms
Minimum Ambient Operating Temperature
-40 °C
Maximum Ambient Operating Temperature
70 °C
Relative Humidity
5 to 95% RH (non-condensing)
Supply Voltage DC
24 Vdc
Input Voltage
24 Vdc
Input Current
201 mA
Nominal Output Current
250 mA
Power Output
12.4V - 14.7V
Mounting Style
DIN rail

导出产品规格