下载文档 () / 20
动力,因我们而不同*

956MV2AD41FGMW

Eaton Automatically Switched MV AutoVAR Capacitor Bank, 956 kVAR, 4160V, 2 stage, 60Hz, 4.2H Detuned Filter

常用规格

Product Name
Eaton MV AutoVAR filtered capacitor bank
Catalog Number
956MV2AD41FGMW
UPC
786689014483
Product Length/Depth
49 in
Product Height
91 in
Product Width
225 in
Product Weight
12020 lb
Certifications
IEEE Std. 18
CSA Certified (Canada Only)

产品规格

Type
Capacitor bank

导出产品规格