下载文档 () / 20
动力,因我们而不同*

9703-6004-00P

Eaton DG1 Variable frequency drive, 600 V AC, 3-phase, 133.9 A, 110 kW, IP21, NEMA 1, FS6, Radio interference

常用规格

Product Name
Eaton DG1 variable frequency drive
Catalog Number
9703-6004-00P
Product Length/Depth
371 mm
Product Height
1035 mm
Product Width
486 mm
Product Weight
116.6 kg
Certifications
UkrSEPRO
IEC/EN61800-3
CUL
UL Category Control No.: NMMS, NMMS7
UL File No.: E134360
UL508
UL
Certified by UL for use in Canada
CSA-C22.2 No. 274-13
UL report applies to both US and Canada
CE
Specification for general requirements: IEC/EN 61800-2
C-Tick
EAC
IEC/EN 61800-3
RoHS, ISO 9001
Safety requirements: IEC/EN 61800-5
IEC/EN61800-5

产品规格

Product Category
Variable frequency drives
Features
Externally accessible fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Additional PCB protection
IGBT inverter
PC connection
Control unit
Internal DC link
Radio interference suppression filter
DC link choke
Multi-line graphic display
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Operating mode
U/f control
Sensorless vector control (SLV)
Speed control with slip compensation
Torque regulation
Frame size
FS6
Air volume capacity
679 m³/h
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 600 V
216.2 kVA
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
100 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Heat dissipation details
Operation (with 150 % overload), allow for derating
Rated operational power at 525 V, 50 Hz, 3-phase
90 kW
Rated operational power at 525 V, 50 Hz, 3-phase, 110% overload
132 kW
Rated operational power at 600 V, 50 Hz, 3-phase
110 kW
Rated operational power at 600 V, 50 Hz, 3-phase, 110% overload
160 kW
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
84.3 W
Switch-on threshold for the braking transistor
1050 VDC
Voltage rating - max
600 VAC
Overvoltage category
III
Communication interface
Modbus RTU, built in
BACnet MS/TP, built in
Modbus TCP, built in
DeviceNet, optional
CANopen®, optional
PROFIBUS, optional
SmartWire-DT, optional
Ethernet IP, built in
Converter type
U converter
Degree of protection
IP21
NEMA 1
Protocol
MODBUS
BACnet
DeviceNet
CAN
PROFIBUS
TCP/IP
PROFINET IO
Other bus systems
EtherNet/IP
Assigned motor current IM at 525 V, 50 Hz, 110% overload
184 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
129 A
Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
125 A
Assigned motor current IM at 600 V, 50 Hz, 110% overload
197 A
Assigned motor current IM at 600 V, 50 Hz, 150% overload
137 A
Assigned motor current IM at 600 V, 60 Hz, 110% overload
192 A
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 575/600 V, 60 Hz, 3-phase
150 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase, 110 % overload
200 HP
Braking resistance
2.5 Ω
Equipment heat dissipation, current-dependent Pvid
2502 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 110% overload
192 A
Input current ILN at 150% overload
133.9 A
Mains current distortion
31.5 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
2 (expansion)
Braking torque
Adjustable to 150 % (I/Ie), DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
200 m, screened, maximum permissible, Motor feeder
C3 ≤ 10 m, Radio interference level, maximum motor cable length
Output voltage (U2)
600 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
8
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
Number of outputs (digital)
1
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Number of phases (output)
3
Power consumption
2502 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
98.5 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
11.8 mA
Mains voltage - max
600 V
Mains voltage - min
525 V
Nominal output current I2N
144 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
110 kW
Output at quadratic load at rated output voltage - max
132 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
600 V
Overload current IL at 110% overload
228.8 A
Overload current IL at 150% overload
216 A
Shock resistance
UPS drop test (for weights inside the UPS frame)
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
1.5 kHz, 1 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
600 V AC, 3-phase
Short-circuit protection rating
400 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
208 A
Rated operational current (Ie) at 150% overload
144 A
Rated operational current for specified heat dissipation (In)
144 A
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Heat dissipation at current/speed
1055 W at 25% current and 50% speed
1271 W at 100% current and 50% speed
1437 W at 50% current and 50% speed
1498 W at 50% current and 90% speed
2165 W at 100% current and 0% speed
2490 W at 50% current and 0% speed
2726 W at 100% current and 90% speed
984 W at 25% current and 0% speed

导出产品规格