下载文档 () / 20
动力,因我们而不同*

99-006359-03-FT

Replacement control and communications cover module for Express Plus Power Link

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 express plus power link 1000
Catalog Number
99-006359-03-FT
UPC
810052092096
Product Length/Depth
11.1 in
Product Height
15.4 in
Product Width
1.2 in
Product Weight
1 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3

导出产品规格