下载文档 () / 20
动力,因我们而不同*

9A-24-9064 HD CVR CLMP

Eaton B-Line series imperial cable tray and ladder cover clamp, Heavy duty cover clamp

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder cover clamp
Catalog Number
9A-24-9064 HD CVR CLMP
UPC
781011260095
Product Length/Depth
28.25 in
Product Height
5.835 in
Product Width
28.25 in
Product Weight
0.667 lb

导出产品规格