知识搜索
下载文档 () / 20
动力,因我们而不同*

9BSS316

Eaton Crouse-Hinds series rigid/IMC conduit hanger, 316 stainless steel, 4", With bolt

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit hanger
Catalog Number
9BSS316
UPC
662277071864
Product Weight
49 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
4"
Material
316 stainless steel
Type
With bolt

导出产品规格