下载文档 () / 20
动力,因我们而不同*

9E11KIR

Eaton 9E UPS, 11 kVA, 10 kW, Input: Hardwired, Outputs: Hardwired, Rack, 6U, Rack-mounting kit included

常用规格

Product Name
Eaton 9E UPS
Catalog Number
9E11KIR
Product Length/Depth
699 mm
Product Height
260 mm
Product Width
440 mm
Product Weight
76.9 kg
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
UKCA
Cm
Ukr

产品规格

Topology
Online/Double-conversion
Rack size
6U
Construction type
482.6 mm (19 inch) device
Color
Black
VA rating
11 kVA
Wattage
10 kW
Rack mounting kit
Yes
Package contents
  • UPS
  • USB cable
  • Rack-mounting kit (rails and brackets)
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240/250V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
Hardwired
Number of output connections French standard (Type E)
0
Number of Outputs 5-15R
0
Number of Outputs 5-20R
0
Number of Outputs 6-15R
0
Number of Outputs 6-20R
0
Number of Outputs L14-30R
0
Number of Outputs L5-20R
0
Number of Outputs L5-30R
0
Number of Outputs L6-20R
0
Number of Outputs L6-30R
0
Number of Outputs C13
0
Number of Outputs C19
0
Number of outputs hardwired
1
Num of Outputs PC (SCHUKO)
0
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240/250V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • Temperature compensated charging method
  • Automatic battery test
  • Deep discharge protection
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
6 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 2047
Noise level
<50 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
250 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
20
Efficiency at max. load
95
Efficiency (eco-mode)
98
Input voltage range
176-276 V (100-276 V with derating)
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240/250 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
2 min
Voltage distortion output (linear load) - max
2
Communication interface
RS232
USB
Power consumption
600 W

导出产品规格