下载文档 () / 20
动力,因我们而不同*

9E20K-TH

Eaton 9E UPS, TH, tower, 20000 VA, 16000 W, Input: hardware L1-L2-L3-N-PE, 400V, Output: hardware L-N-PE, 230V

常用规格

Product Name
Eaton 9E UPS
Catalog Number
9E20K-TH
Product Length/Depth
350 mm
Product Height
816 mm
Product Width
706 mm
Product Weight
160 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-2
IEC 61000-4
EN 62040-3
IEC/EN 62040-1

产品规格

Topology
Online/Double-conversion
Construction type
Free standing model
Color
Black
VA rating
20 kVA
Wattage
16 kW
Rack mounting kit
No
Package contents
  • 20kVA UPS
  • USB cable
  • RS232 cable
  • User manual
  • CD
  • short circuit jumper
Surge protection
Yes
Hot swap power
No
Auto shutdown function
Yes
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.95
Receptacle
Hardwired
Number of outputs hardwired
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery rating
12V/9Ah
Battery type
Sealed, lead-acid
Standard factory warranty
2 years
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Segment display
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<55 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Mounting Method
Vertical
Battery quantity
40
Efficiency at max. load
91%
Efficiency (eco-mode)
96%
Input voltage range
110-276 V (110-160 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
±2% steady-state
Phase (input)
Three-phase
Phase (output)
Single-phase
Voltage distortion output (linear load) - max
3%

导出产品规格