下载文档 () / 20
动力,因我们而不同*

9G-1249

Eaton B-Line series imperial cable tray and ladder clamp, 9G-1249 DBL cable tray clamp

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder clamp
Catalog Number
9G-1249
UPC
781011291686
Product Length/Depth
1.25 in
Product Height
2.33 in
Product Width
2.75 in
Product Weight
0.874 lb

导出产品规格