下载文档 () / 20
动力,因我们而不同*

9PX1000IRT2UANZ

Eaton 9PX UPS, ANZ, RT2U, 1000VA, 1000W, 240VAC, Input: IEC C14, Output: IEC C13 x 8, built-in battery, Multilingual graphical LCD display

常用规格

Product Name
Eaton 9PX UPS
Catalog Number
9PX1000IRT2UANZ
Product Length/Depth
440 mm
Product Height
86.5 mm
Product Width
450 mm
Product Weight
17.4 kg
Compliances
CB
CE Marked
RCM
Certifications
IEC 61000-4
EN 62040-3
IEC/EN 62040-2
IEC/EN 62040-1

产品规格

Topology
Online/Double-conversion
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
1000 VA
Wattage
1000 W
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Input nominal voltage
240V
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Receptacle
IEC C13 x 8
Output waveform
Sine wave
Voltage
240V
Output nominal voltage
240V
Voltage type
AC
Runtime graph
View runtime graph
Battery replacement
Hot swappable
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Expansion slots
One slot for optional communication card
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<35 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
176-276 Vac without derating (up to 100-276 Vac with derating)
Output frequency
50/60 Hz
Output power factor
1.0
Phase (input)
Single-phase
Phase (output)
Single-phase

导出产品规格