| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX1500IRTN-L
|
| UPC |
743172105837
|
| Product Length/Depth |
450 mm
|
| Product Height |
86.5 mm
|
| Product Width |
440 mm
|
| Product Weight |
15.9 kg
|
| Compliances |
CE Marked
|
| Special features |
|
| Topology |
Online/Double-conversion
|
| Rack size |
2U
|
| Construction type |
482.6 mm (19 inch) device
|
| Color |
Black/silver
|
| VA rating |
1500 VA
|
| Wattage |
1500 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Internal bypass |
Yes
|
| Hot swap power |
No
|
| Auto shutdown function |
Yes
|
| Primary frequency - max |
70 Hz
|
| Primary frequency - min |
40 Hz
|
| Input connection |
C14
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
40-70 Hz
|
| Input power factor |
>.99
|
| Receptacle |
(8) C13
|
| Number of output connections French standard (Type E) |
0
|
| Number of Outputs C13 |
8
|
| Number of Outputs C19 |
0
|
| Number of outputs hardwired |
0
|
| Num of Outputs PC (SCHUKO) |
0
|
| Output waveform |
Sine wave
|
| Voltage |
230V
|
| Output nominal voltage |
230V default (200/208/220/230/240V)
|
| Feed type |
1
|
| Voltage type |
AC
|
| Runtime graph |
|
| Battery management |
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Lithium-ion
|
| Extended battery capability |
Yes
|
| Runtime at half load |
21.5 min
|
| Communication |
|
| Expansion slots |
One slot, network card included
|
| Ethernet interface |
Yes
|
| Includes network card |
Yes
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| User interface |
Multilingual graphical LCD display
|
| Type of interface |
Other
|
| Potential free switch contact |
Yes
|
| Altitude |
3000 m
|
| BTU Rating |
Online: 386
|
| Noise level |
<35 dB at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Protocol |
SNMP
|
| Integrated functionality |
Network Mangement
|
| Input voltage - max |
276 V
|
| Input voltage - min |
100 V
|
| Output voltage - max |
240 V
|
| Output voltage - min |
200 V
|
| Secondary frequency - max |
60 Hz
|
| Secondary frequency - min |
50 Hz
|
| Efficiency at max. load |
92.5
|
| Efficiency (eco-mode) |
97.5
|
| Input voltage range |
176-276 V (100-276 V with derating)
|
| Max number of battery packs |
4
|
| Output frequency |
50/60 Hz
|
| Output power factor |
1
|
| Output voltage range |
200/208/220/230/240 V +/- 1%
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Runtime at full load |
10 min
|
| Voltage distortion output (linear load) - max |
3
|
| Power consumption |
113 W
|
| Input Nominal Voltage |
230V default (200/208/220/230/240V)
|