下载文档 () / 20
动力,因我们而不同*

9PX2200IRT2UANZ

Eaton 9PX UPS, ANZ, RT2U, 2200VA, 2200W, 240VAC, Input: IEC C14, Output: IEC C13 x 8 and IEC C19 x 2, built-in battery, Multilingual graphical LCD display

常用规格

Product Name
Eaton 9PX UPS
Catalog Number
9PX2200IRT2UANZ
Product Length/Depth
440 mm
Product Height
86.5 mm
Product Width
605 mm
Product Weight
25.02 kg
Compliances
RCM
CE Marked
CB
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC 61000-4
EN 62040-3

产品规格

Topology
Online/Double-conversion
Construction type
482.6 mm (21 inch) device
Color
Black/silver
VA rating
2200 VA
Wattage
2200 W
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Input nominal voltage
240V
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Receptacle
IEC C13 x 8, IEC C19 x 2
Output waveform
Sine wave
Voltage
240V
Output nominal voltage
240V
Voltage type
AC
Runtime graph
View runtime graph
Battery replacement
Hot swappable
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Expansion slots
One slot for optional communication card
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
176-276 Vac without derating (up to 100-276 Vac with derating)
Output frequency
50/60 Hz
Output power factor
1.0
Phase (input)
Single-phase
Phase (output)
Single-phase

导出产品规格