下载文档 () / 20
动力,因我们而不同*

9PX2200IRT3UBS

Eaton 9PX UPS, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U, with BS input cord

常用规格

Product Name
Eaton 9PX UPS
Catalog Number
9PX2200IRT3UBS
Product Length/Depth
485 mm
Product Height
130 mm
Product Width
440 mm
Product Weight
28.2 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
FCC part 15 Class B
CISPR22 Class B
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
EAC
CE
ENERGY STAR certified

产品规格

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • First UPS in its class to provide Unity power factor (VA=W)
  • Energy Star qualified, provides the highest efficiency level to reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Meter energy consumption (down to the managed outlet groups)
  • Hot swappable batteries
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Long backup time with up to 4 optional EBM
Topology
Online/Double-conversion
Rack size
3U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
2200 VA
Wattage
2200 W
Rack mounting kit
Yes
Package contents
  • UPS
  • Input cable
  • (2) IEC-IEC output cables
  • USB cable
  • Serial cable
  • (2) brackets for 19’ mounting
  • (2) Rack-mounting kit
  • (2) Supports for tower mounting
  • Cable locking system
  • Safety instructions
  • Quickstart guide
  • BS input cord
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
C20
Input cord length
1.8m
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (2) C19
Number of Outputs C13
8
Number of Outputs C19
2
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery rating
12 V / 7 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
10 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (3 outputs, 1 input, optocoupler, DB9)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 488
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
6
Efficiency at max. load
93.5
Efficiency (eco-mode)
98
Input voltage range
176-276 V (100-276 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
1
Output voltage range
200/208/220/230/240 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
3 min
Voltage distortion output (linear load) - max
3
Input Nominal Voltage
230V default (200/208/220/230/240V)

导出产品规格