| Product Name |
Eaton 9SX UPS
|
| Catalog Number |
9SX2000I-AU
|
| Product Length/Depth |
214 mm
|
| Product Height |
346 mm
|
| Product Width |
412 mm
|
| Product Weight |
33.3 kg
|
| Compliances |
CE Marked
RCM CB |
| Certifications |
IEC 61000-4
IEC/EN 62040-2 IEC/EN 62040-1 EN 62040-3 |
| Topology |
Online/Double-conversion
|
| Construction type |
Free standing model
|
| Color |
Black
|
| VA rating |
2000 VA
|
| Wattage |
1800 W
|
| Internal bypass |
Yes
|
| Hot swap power |
No
|
| Auto shutdown function |
Yes
|
| Input nominal voltage |
240V
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
40-70 Hz
|
| Receptacle |
AUS 10A x 5, IEC C19 x 1
|
| Output waveform |
Sine wave
|
| Voltage |
240V
|
| Output nominal voltage |
240V
|
| Voltage type |
AC
|
| Runtime graph |
View runtime graph
|
| Battery replacement |
Hot swappable
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Yes
|
| Expansion slots |
One slot for optional communication card
|
| Includes network card |
No
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| User interface |
Multilingual graphical LCD display
|
| Altitude |
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
|
| Noise level |
<45 dB at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Input voltage range |
200-276 Vac without derating (up to 140-276 Vac with derating)
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0.9
|
| Phase (input) |
Single-phase
|
| Phase (output) |
Single-phase
|