下载文档 () / 20
动力,因我们而不同*

9SX700IBS

Eaton 9SX UPS, 700 VA, 630 W, Input: C14, Outputs: (6) C13, Tower, with BS input cord

常用规格

Product Name
Eaton 9SX UPS
Catalog Number
9SX700IBS
Product Length/Depth
357 mm
Product Height
252 mm
Product Width
160 mm
Product Weight
11.5 kg
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
cULus Listed
EAC

产品规格

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Meter energy consumption (at the UPS level)
  • Hot swappable batteries
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Long backup time with up to 4 optional EBM
Topology
Online/Double-conversion
Construction type
Free standing model
Color
Black
VA rating
700 VA
Wattage
630 W
Rack mounting kit
No
Package contents
  • UPS
  • (2) IEC-IEC output cables
  • USB cable
  • Serial cable
  • Safety instructions
  • Quickstart guide
  • BS input cord
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
C14
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(6) C13
Number of Outputs C13
6
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
13.5 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (2 outputs, 1 input, optocoupler, DB9)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 310
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
120 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
2
Efficiency at max. load
87.4
Efficiency (eco-mode)
93
Input voltage range
190-276 V (120 V-276 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 2%
Phase (input)
1
Phase (output)
1
Runtime at full load
5 min
Voltage distortion output (linear load) - max
3
Input Nominal Voltage
230V default (200/208/220/230/240V)

导出产品规格