下载文档 () / 20
动力,因我们而不同*

A100088-1

Eaton Crouse-Hinds series Cam-Lok J Series E1015 plug contact, Up to 150A continuous, #8-#4 AWG, Crimp, Brass, Female, Vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1015 plug contact
Catalog Number
A100088-1
UPC
662275100092
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Type
Vulcanized
Amperage Rating
Up to 150A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
#8-#4 AWG
Connection type
Crimp
Gender
Female

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。