下载文档 () / 20
动力,因我们而不同*

A100602-17

Eaton Crouse-Hinds series Cam-Lok J Series E1016 protective cap, Up to 400A continuous, Black, Female, Thermoplastic elastomer (TPE), Lanyard, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 protective cap
Catalog Number
A100602-17
UPC
662275101242
Product Length/Depth
1.5 in
Product Height
2.46 in
Product Width
1.5 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Special features
Lanyard
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
Black

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。