| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
A1X1PK01
|
| UPC |
786689364052
|
| Product Length/Depth |
81 in
|
| Product Height |
74 in
|
| Product Width |
140 in
|
| Product Weight |
114 lb
|
| Compliances |
Contact Manufacturer
|
| Type |
Power Defense
|
| Special features |
Molded case circuit breaker
|