下载文档 () / 20
动力,因我们而不同*

A200M1CX

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 480V/60 Hz coil voltage, 27A, Three-pole, Size 1, 2 hp at 115V, 7-1/2 hp at 208,240V, 10 hp at 480,600V, A200 series

常用规格

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M1CX
UPC
786678231198
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

产品规格

Accessories
Motor control
Phase
Three-phase magnetic
Size
1
Amperage rating
27A
Series
A200
HP rating - max
2 hp at 115V, 7-1/2 hp at 208,240V, 10 hp at 480,600V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。