下载文档 () / 20
动力,因我们而不同*

A200M6CX

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 480V/60 Hz coil voltage, 540A, Three-pole, Size 6, 150 hp at 208V, 200 hp at 240V, 400 hp at 480,600V, A200 series

常用规格

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M6CX
UPC
786678214573
Product Length/Depth
9.5 in
Product Height
7.22 in
Product Width
13.5 in
Product Weight
42 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

产品规格

Accessories
Motor control
Phase
Three-phase magnetic
Size
6
Amperage rating
540A
Series
A200
Horsepower
150 hp at 208 V, 200 hp at 240 V, 400 hp at 480/600 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。