| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K1HAM
|
| UPC |
782114201220
|
| Product Length/Depth |
10.63 in
|
| Product Height |
4.46 in
|
| Product Width |
10.63 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Magnetically held lighting contactor
|