| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K4CAM
|
| UPC |
786678233864
|
| Product Length/Depth |
4.63 in
|
| Product Height |
6.63 in
|
| Product Width |
4.63 in
|
| Product Weight |
0.01 lb
|
| Certifications |
CSA Certified
UL Listed |
| Number of poles |
Three-pole
|