下载文档 () / 20
动力,因我们而不同*

AA-E25-90R

Eaton Bend 90° ABS, 25 mm diameter

常用规格

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
AA-E25-90R
Product Length/Depth
87 mm
Product Height
25 mm
Product Width
87 mm
Product Weight
0.055 kg
Certifications
CE marking

产品规格

Type of accessory/spare part
Mounting material
Material
Plastic
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
Yes
Suitable for ceiling mounting
Yes

导出产品规格