Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
AA44571EM2PQ

AA44571EM2PQ

Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent,1/2",(2)NPT hubs,4 ft,Polycarbonate lens,T5HO mini bi-pin,Al,4-lamp,Emergency battery back-up,1 lamp,277Vmax,quick disconnect receptacle,Through feed,Quick release,120-277Vac,54W
AA44571EM2PQ - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
Catalog Number
AA44571EM2PQ
UPC
662276655324
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
35 lb

产品规格

Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
4-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, quick disconnect receptacle
Type
Quick release
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.