下载文档 () / 20
动力,因我们而不同*

AB052511110301

Eaton Crouse-Hinds series CEAG AB05 LED light fixture, Borosilicate glass cover, Light alloy, RAL 7032 epoxy paint finish, 50-60 Hz, 2000 lumens, 2 x M20 metal thread, 1 x M20 Ex-d plug, 230 Vac, 22W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG AB05 LED light fixture
Catalog Number
AB052511110301
Product Length/Depth
360 mm
Product Height
175 mm
Product Width
253 mm
Product Weight
7 kg

产品规格

Finish color
RAL 7032
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Wattage
22W
Frequency rating
50-60 Hz
Lumens
2000
Type
2 x M20 metal thread, 1 x M20 Ex-d plug
Voltage rating
230 Vac
Finish
Epoxy paint
Lens material
Borosilicate glass
Material
Light alloy
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。