下载文档 () / 20
动力,因我们而不同*

AC-1224B

Eaton B-Line series console enclosures and accessories, 36" height, 24" length, 24" width, NEMA 12, Hinged cover, AC-12 console, Ground mount, Medium single door, No mounting provisions, Carbon steel, Oil-resistant gasket

常用规格

Product Name
Eaton B-Line series console enclosures and accessories
Catalog Number
AC-1224B
UPC
782051425000
Product Length/Depth
24 in
Product Height
36 in
Product Width
24 in
Product Weight
119.3 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
3-pt latching handle, plated screws
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
AC-12 console
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
No mounting provisions

导出产品规格