下载文档 () / 20
动力,因我们而不同*

AC-16C16

Eaton B-Line series consolet enclosures, 16" height, 11.12" length, 16" width, NEMA 12, Hinged cover, AC concolet, Surface mounted, Medium single door, External mounting feet, Carbon steel, Oil-resistant gasket

常用规格

Product Name
Eaton B-Line series consolet enclosures
Catalog Number
AC-16C16
UPC
782051410082
Product Length/Depth
11.12 in
Product Height
16 in
Product Width
16 in
Product Weight
21.3 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Continous hinge, plated screws
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
AC consolet
Mounting method
Surface
Closure type
Hinged
Mounting hole details
External mounting feet

导出产品规格